DWL@DWL10000315510
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.0.0 | * | 09/04/2019 | 5 MB | EXE | AS3.0_HW_X20cAO2438.exe | |
| Açıklama |
V3.0 HW Upgrade (X20cAO2438) Revision information X20cAO2438 Version 1.1.0.0: ID: 562755 Improved reset behavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 658110 Module documentation revised Data sheet V 1.40 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\57873_2.fw(110) Version 1.0.7.1: ID: 515650 Internal Revision Adaption of hardware description file for use with AS 4.3.2.x Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 515800 Max. data transfer revised Warning/Error message will be shown, when 31 or more Byte are defined in input direction in AS. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 521155 Module documentation revised Data sheet V 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.7.0: ID: 492170 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499430 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 499435 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503625 Ecad data (EPlan) corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.6.5: ID: 492170 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499430 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 499435 Module documentation revised Data sheet V1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.0.3: ID: 402915 / Support ID: 400142019 Multiplexed mode revised FIO datapionts for multiplexed mode corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.0.2: ID: 342530 Support X20cAO2438 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.0.7.1 | * | 02/20/2017 | 2 MB | EXE | AS3.0_HW_X20cAO2438.exe | |
| Açıklama |
V3.0 HW Upgrade (X20cAO2438) Revision information X20cAO2438 Version 1.0.7.1: ID: 515650 Internal Revision Adaption of hardware description file for use with AS 4.3.2.x Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 515800 Max. data transfer revised Warning/Error message will be shown, when 31 or more Byte are defined in input direction in AS. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 521155 Module documentation revised Data sheet V 1.22 Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.7.0: ID: 492170 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499430 Support for module DTM revised The user defined item designation is shown in livelist of module (requiredAR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 499435 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503625 Ecad data (EPlan) corrected Channel description changed: Yes Configuration description changed: No Firmware changed:No Firmware: 1\57873_2.fw(61) Version 1.0.6.5: ID: 492170 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 499430 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: 499435 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.0.3: ID: 402915 / Support ID: 400142019 Multiplexed mode revised FIO datapionts for multiplexed mode corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) Version 1.0.0.2: ID: 342530 Support X20cAO2438 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57873_2.fw(61) |
|||||