DWL@DWL10000181187
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.0.2.1 | * | 06/28/2013 | 480 KB | EXE | AS3.0_HW_5PP5IF.FCAN-00.exe | |
| Açıklama |
V3.0 HW Upgrade (5PP5IF.FCAN-00) Revision information 5PP5IF.FCAN-00 Version 2.0.2.1: ID: 340480 APROL support added for AS4.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 2.0.2.0: ID: 331090 / Support ID: 400108191 Routing not possible - faulty hwd parameter A faulty hwd parameter in the hardware description file has been removed. Routing via the CAN interface is now possible. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 2.0.1.1: ID: 297025 Problem of missing parameter in the hardware description file A missing parameter in the hardware description file was added. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 2.0.1.0: ID: 278370 Increasing the available storage area for remanent data + Important information! In conjunction with this upgrade - from the Automation Runtime version B4.01 on a storage area of 256kB can be used to save remanent datas in the SRAM. Attention, important information: If this upgradewill be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 1.0.1.1: ID: 275145 Support for additional features Due to the support of the I/O boards and the sound functionalityit was necessary to adjust all hardware description files for PP500 family. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 1.0.1.0: ID: 271760 Problem with UserRAM The problem, that the Power Panel 500 reboots cyclic when using the UserRAMarea, has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 1.0.0.0: Firmware: 1\46298_0.pci(2) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 2.0.1.0 | * | 03/01/2012 | 480 KB | EXE | AS3.0_HW_5PP5IF.FCAN-00.exe | |
| Açıklama |
V3.0 HW Upgrade (5PP5IF.FCAN-00) Revision information 5PP5IF.FCAN-00 Version 2.0.1.0: ID: 278370 Increasing the available storage area for remanent data + Important information! In conjunction with this upgrade - from the Automation Runtime version B4.01 on a storage area of 256kB can be used to save remanent datas in the SRAM. Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards),5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 1.0.1.1: ID: 275145 Support for additional features Due to the support of the I/O boards and the sound functionality it was necessary to adjust all hardware description files for PP500 family. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 1.0.1.0: ID: 271760 Problem with UserRAM The problem, that the Power Panel 500 reboots cyclic whenusing the UserRAM area, has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46298_0.pci(3), 1\46298a0.can(122) Version 1.0.0.0: Firmware: 1\46298_0.pci(2) |
|||||