DWL@DWL10000134656
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.0.1.2 | * | 08/02/2013 | 390 KB | EXE | AS3.0_HW_5PP520.1043-00.exe | |
| Açıklama |
V3.0 HW Upgrade (5PP520.1043-00) Revision information 5PP520.1043-00 Version 2.0.1.2: ID: 344730 The RTOS driver for COM1 must not be installed in the Windows Device Manager ARwin does not requires RTOS-Driver for COM1 with aktive INA Communication Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.1: ID: 287980 ARwin: Support for second Ethernet-interface For support of a second Ethernet interface it was necassary to introduce a new parameter in hwd-section. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 278340 New MtcX version V0.36 and a important information The function of the hardware calibration of the touchis restored in MtcX V0.36. Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have aversion >= V2.0.0.0, otherwise it may be compatibility problems with theused Automation Runtime. Affected are the following components: 5PP5##*(system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 285305 Preperationto support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.6: ID: 266865 Error in the addressing Because of collision of USB and COM interface, the USB is postponed to IF2 und IF3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.5: ID: 266781 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.4: ID: 266595 Support forcustomized devices Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.3: ID: 260610 Problems with terminal modes Problems, that occured in connection with the terminal modes, were corrected with changes in the respective hardware description files. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version1.0.0.0: ID: 255460 Support for 5PP520.1043-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||