DWL@DWL10000134655

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
2.0.1.2 * 08/02/2013 389 KB EXE AS3.0_HW_5PP520.0702-00.exe
Açıklama V3.0 HW Upgrade (5PP520.0702-00)

Revision information 5PP520.0702-00

Version 2.0.1.2:

ID: 344725
The RTOS driver for COM1 must not be installed in the Windows Device Manager
ARwin does not requires RTOS-Driver for COM1 with aktive INA Communication
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.0.1.1:

ID: 287975
ARwin: Support for second Ethernet-interface
For support of a second Ethernet interface it was necassary to introduce a new parameter in hwd-section.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 278350
Important information
Attention, important information: If this upgrade will be installed in conjunctionwith Automation Runtime >= A4.01,
it is absolutely necassery because ofa conceptual change in the hardware representation,
that all of the components of used PP500/APC5xx have a version >= V2.0.0.0,
otherwise it maybe compatibility problems with the used Automation Runtime.
Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 285290
Preperation to support a second Ethernet interface
-
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.6:

ID: 266845
Error in the addressing
Because of collision of USB and COM interface, the USB is postponed to IF2 und IF3.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.5:

ID: 266761
Support for USB keyboards
USB keyboards can be projected.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.4:

ID: 260550
Problem with windows terminal mode
A problem, that occured in connection with the windows terminal mode, has been fixed.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.3:

ID: 259170
Problems with terminal modes
Problems, that have arisen in connection with the terminal modes, will be corrected with changes in the respective hardware description files.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 255470
Support for 5PP520.0702-00
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo