DWL@DWL10000084805
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 2.0.0.3 | * | 07/09/2013 | 427 KB | EXE | AS3.0_HW_5PC810.SX05-00.exe | |
| Açıklama |
V3.0 HW Upgrade (5PC810.SX05-00) Revision information 5PC810.SX05-00 Version 2.0.0.3: ID: 341565 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 341775 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267145 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||