DWL@DWL10000064669
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.4.0 | * | 04/22/2010 | 537 KB | EXE | AS3.0_HW_5LS189.6.exe | |
| Açıklama |
V3.0 HW Upgrade (5LS189.6) Revision information 5LS189.6: Version 1.0.1.0: ID#173245: On modules delivered between August 1, 2007 and January 24, 2008, this can result in read errors from the battery buffered SRAM. Version 1.0.2.0: ID#213720: Input data sometimes not completely transferred when using multiplexed stations and an I/O prescaler> 1. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Version 1.0.4.0: ID#229020: Multiplexed stations don't work if the same value is set for theI/O and multiplexed prescalers. Channel description changed: No Configuration description changed: No Firmware changed: Yes |
|||||