DWL@DWL10000117167
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.0.0 | * | 02/20/2014 | 638 KB | EXE | AS3.0_HW_5ACPCI.XDPM-00.exe | |
| Açıklama |
V3.0 HW Upgrade (5ACPCI.XDPM-00) Revision information 5ACPCI.XDPM-00 Version 1.2.0.0: ID: 369410 Better suppurt of the netX-Library (ASNX...) by a new HWD-parmeter New firmware for the PROFIBUS master Alarms not being received: Incoming alarms cannot be received when usingthe nxdpmAlarmReceive() function block. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45517a1.fw(04) Version 1.0.1.2: ID: 240460 Configuration of netX cycle time The cycle time for data exchange between CPU and netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45517a1.fw(3), 1\45517_1.fw(1) |
|||||