DWL@DWL10000292363

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
1.0.1.2 * 06/04/2014 387 KB EXE AS3.0_HW_5AC901.I485-00.exe
Açıklama V3.0 HW Upgrade (5AC901.I485-00)

Revision information 5AC901.I485-00

Version 1.0.1.2:

ID: 368345 / Support ID: 400117096
5AC901.I485-00 can be used in both IF option slots
It is with the following versions of Automation Runtime possible to use oneor two modules of type 5AC901.I485-00 at Automation PC 910 or Panel PC 900:
U4.02; F4.05; I4.06; H4.08.
EPLAN-Data added.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.1:

ID: 350840
Automation Studio 3.0.90: Adaptation of the parameters.
Automation Studio 4.0: Error text correction.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 350840
Support for 5AC901.I455-00
The option module 5AC901.I485-00 can only be inserted at SS2 slot (See alsothe corresponding user manual "IF Option 2").
Note: The module can be operated only from Automation Studio version 3.0.90 or Automation Studio version 4.0.16.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo