DWL@DWL10000211312
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.0.0 | * | 01/15/2020 | 3 MB | EXE | AS2.6_HW_X20DS1928.exe | |
| Açıklama |
V2.7 HW Upgrade (X20DS1928) Revision information X20DS1928 Version 1.3.0.0: ID: 658350 / Support ID: 400294798 EnDat error after warm restart of CPU If the module is restarted, e.g. during CPU warm restart, it may happen that a busy bit remains set for the connected EnDat sensor. This must first be acknowledged again before EnDat communication can continuewithout errors. The corresponding acknowledgment has been implemented infirmware version greater 1.30. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 673250 Automatic error acknowledgement after sensor restart implemented Automatic EnDat error acknowledgement on restart implemented to match the official EnDat specification Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 674840 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43282_1.fw(131) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: 309075 new register overwiew (dokumentation) revised fitting of dokumentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 428290 / Support ID: 400152523 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43282_1.fw(3) Version 1.0.2.0: ID: 311520 Add-On - OCTET-Datapoints OCTET-Datapoints implemented (better Handling of flat stream interface) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 311545 Support X20DS1928 Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43282_1.fw(3) Version 1.0.0.2: ID: 231365 Support of X20DS1928 EnDat Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 254475 / Support ID: 400063037 discontinued Problem solved - Help file adapted Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: Firmware\43282_1.fw(3) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.0.3.0 | * | 08/14/2015 | 2 MB | EXE | AS2.6_HW_X20DS1928.exe | |
| Açıklama |
V2.7 HW Upgrade (X20DS1928) Revision information X20DS1928 Version 1.0.3.0: ID: 309075 new register overwiew (dokumentation) revised fitting of dokumentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 428290 / Support ID: 400152523 Documentation changed Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\43282_1.fw(3) Version 1.0.2.0: ID: 311520 Add-On - OCTET-Datapoints OCTET-Datapoints implemented (better Handling of flat stream interface) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 311545 Support X20DS1928 Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\43282_1.fw(3) Version 1.0.0.2: ID: 231365 Support of X20DS1928 EnDat Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 254475 / Support ID: 400063037 discontinued Problem solved - Help file adapted Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: Firmware\43282_1.fw(3) |
|||||