DWL@DWL10000303508
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 03/07/2016 | 978 KB | EXE | AS2.6_HW_X20DO2322.exe | |
| Açıklama |
V2.7 HW Upgrade (X20DO2322) Revision information X20DO2322 Version 1.0.3.0: ID: 467150 Module documentation revised Data sheet V 3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816) Version 1.0.2.4: ID: 392875 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816) Version 1.0.2.3: ID: 392370 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816) Version 1.0.2.2: ID: 366254 APROL entries revised Datapoint OSPValid corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816) Version 1.0.2.0: ID: 317680 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior incase of connection loss between PLC and module. In doing so the power supply of the module must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\7062_1.fw(560), 1\7062_5.fw(816) Version 1.0.1.0: ID: 217445 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7062_1.fw(560), 1\7062_5.fw(800) |
|||||