DWL@DWL10000103766

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
1.0.2.0 * 03/08/2010 420 KB EXE AS2.6_HW_5PC600.SX05-01.exe
Açıklama V2.6 HW Upgrade (5PC600.SX05-01)

Revision information 5PC600.SX05-01:

Version 1.0.1.0:

ID#168680: Enlargement

I/O Mapping extension:
BatteryStatus
Serialnumber
Temperature power supply
Temperature under add-on drive
SystemTime


Version 1.0.1.1:

ID#168925: solved problem

correction of I/O mapping
- TemperatureIO


Version 1.0.2.0:

ID#226420: One additonal PCI slot inserted

To be able to configure the maximum number of PCI devices and additionally to configure the SRAM module 5AC600.SRAM-00, it was neccassary, to add one more PCI slot in the device description file.

Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo