DWL@DWL10000104967
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.0.4.0 | * | 04/22/2010 | 505 KB | EXE | AS2.6_HW_3IF787.9.exe | |
| Açıklama |
V2.6 HW Upgrade (3IF787.9) Revision information 3IF787.9: Version 1.0.2.0: ID#213705: Input data sometimes not completely transferred when using multiplexed stations and an I/O prescaler > 1. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.3.0: ID#224510: CAN TransmitQueue Reset command corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.4.0: ID#229045: CAN transmiter blockade after cable un-/plugged corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes ID#229160: Multiplexed stations don't work if the same value is set for theI/O and multiplexed prescalers. Channel description changed: No Configuration description changed: No Firmware changed: Yes |
|||||