DWL@DWL10000744318
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.10.12.0 | * | 12/14/2022 | 6 MB | EXE | AS4_HW_X20SL8101.exe | |
| Açıklama |
V4.0 HW Upgrade (X20SL8101) Revision information X20SL8101 Version 1.10.12.0: ID: 761250 / Support ID: 400390430 Incorrect product name in SDM Incorrect product names "X20SL8100" / "X20SL8101" where shown as "Plugged" instead of "X20cSL8100" / "X20cSL8101" in System Diagnostics Manager. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 759195 Loss of remote connection Certain conditions lead to loss of remote connection after activating Setup Mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(314), 6\56673_1.fw(341) Version 1.10.11.0: ID: 730380 Error transmitting CPU to SL channels If exactly 2 bytes of CPU to SL channels are used, transmission errors could occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 724375 sporadic communication problem In rare cases logger number 122911 and/or wrong values in status request (e.g. SafeRemoteControl_V2 state 8192) could occour sporadically. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 750135 / Support ID: 400377812 storing of remanent data improved Storing remanent data will be retried in case a problem is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(314), 6\56673_1.fw(340) Version 1.10.10.2: ID: 712660 POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438) POWERLINK Security Vulnerability (CVE-2020-13987) The POWERLINK IP stack was affected by a security vulnerability impacting the checksum calculation of TCP/UDP packets. POWERLINK Security Vulnerability (CVE-2020-17438) The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 704875 / Support ID: 400339461 400341352 Optimization of the internal communication between uPC and uPS Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 656935 / Support ID: 400296597 400342594 Optimization of the internal communication timing between uPC and uPS Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(314), 6\56673_1.fw(338) Version 1.10.10.1: ID: 699515 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\56673_1.fw(314), 6\56673_1.fw(337) Version 1.10.10.0: ID: 691960 / Support ID: 400299371 Loss of safety connection Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(314), 6\56673_1.fw(337) Version 1.10.9.0: ID: 671935 / Support ID: 400282401 Incorrect length check when enabling POWERLINK mapping of additional node number (abort code 0x6040042, logger message 30287). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 671330 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\56673_1.fw(314), 6\56673_1.fw(336) Version 1.10.8.2: ID: 562240 / Support ID: 400250175 data sheet: parameter "Process Data Transmission Rate" Parameter "Process Data Transmission Rate" added. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 612405 / Support ID: 400264397 data sheet: NoExecution Enhace documentation for the case that SafeLOGIC is stuck in NoExecution state. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 622100 / Support ID: 400267582 data sheet: ENTER LED Enhaced description of ENTER LED. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 626165 data sheet V1.141 See chapture "Version history" in the data sheet. i.a. calculation of Safety response time has been updated. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 633290 / Support ID: 400278693 data sheet: Default Additional Tolerated Packet Loss Correction of permitted values in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\56673_1.fw(314), 6\56673_1.fw(331) Version 1.10.7.0: ID: 592175 / Support ID: 400229368 Improved support for multiple ASnd Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 611750 reACTION modules at X20(c)SL8101 Fixed problems with reACTION modules at X20(c)SL8101. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 613365 / Support ID: 400257250 logger entry 122913 Logger entry 122913 could happen sporadically with large projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 613680 logger number 102661 "No TX-buffer available" Logger number 102661 occoured upon multiple reading of several diagnostic values. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(314), 6\56673_1.fw(331) Version 1.10.6.0: ID: 576490 diagnostic values Additional diagnostic values (PLK objects 0x2410 / 44 .. 51). See data sheet for details. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 581805 / Support ID: 400244943 IOImage Update of the HWX entry "IOImage" for special targets. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 582470 / Support ID: 400245519, 400247280 empty "Connected SafeLOGIC modules" No "Connected SafeLOGIC modules" could be defined if a combination of Automation Studio 4.3.4 (or higher), Safety Release 1.10 and Automatin Runtime < A4.33 was used. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 583985 / Support ID: 400245371 X20SL8110: Improved internal packet handling for the X20IF10E3-1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 585365 X20SL8101 sometimes causing collisions in POWERLINK. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(314), 6\56673_1.fw(329) Version 1.10.5.0: ID: 538335 Displayed number of missing modules in combination with Setup Mode The number of missing modules was not shown correctly in Remote Control if Setup Mode has been active. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 553415 / Support ID: 400224814 failsafe during bootup Large projects could lead to failsafe state during bootup with logger messages 98560, 101123,103427 and 114849. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 555985 extended operating temperature range Firmware preparation for hardware revisions that allow operating temperature range down to -40°C. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(314), 6\56673_1.fw(327) Version 1.10.4.1: ID: 458360 / Support ID: 400232587 logger messages 101123, 101124 und 105219 It could happen sporadically that the SafeLOGIC entered failsafe state (logger messages 101123, 101124 und 105219) due to asynchronous communication problems. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 536290 new password request after bootup failure If the SafeLOGIC entered failsafe state during bootup (e.g. due to a missing machine options file) it could happen (usually in combination with setup mode) that a new password was requested. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 536395 Setup Mode and External Machine Options "Activate Setup Mode on empty SafeKEY"="Yes-ATTENTION" could not be used at the same time as "ExternalMachineOptions"="Yes-ATTENTION". Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 545295 CPU<->SL channels after Blackout Mode Values of CPU<->SL channels where unstable for a short time after Blackout Mode. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 545460 max. number of SL-to-SL connections The maximum number of SL-to-SL connections (SDG instances) has been increased from 10 to 20 for X20(c)SL8101 and X20SL8110 (requires AR C4.34 and AS 4.3.4). Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 549920 issue firmware update Firmware update was aborted if it took too long. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 551800 / Support ID: 400226465 Error in small netX configurations In small netX configurations (smaller than the MTU configured in POWERLINK), it was not possible to transfer the configuration. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 554330 diagnostic data Additional diagnostic data is available via Powerlink objects (object indices 0x24xx - see manual for details) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 559705 / Support ID: 400232525 ethernet link issue X20(c)SL8101 It could happen sporadically that one or both ethernet ports failed to link (X20(c)SL8101 only). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(314), 6\56673_1.fw(326) Version 1.10.3.0: ID: 520250 / Support ID: 400209769 Correct handling of intial timer value The initial timer value for the 40 bit counter is handled properly, if the device verification is repeated without the device changing its operational status. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 525805 / Support ID: 400217017 internal errors during bootup With some applications it could happen sporadically that the SafeLOGIC entered safe state during bootup with logger entries 99331, 103427, 103433 and 118798. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 526500 / Support ID: 400209769 Correct handling of intial timer value The initial timer value for the 40 bit counter is handled properly, if the device verification is repeated without the device changing its operational status. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 527775 / Support ID: 400209769 increased tolerance against asynchronous communication problems Problems in asynchronous communication to safety modules now cause the modules to be rated as "missing" not until the "Node Guarding Timeout" has expired (instead of after a few seconds) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 528145 logger messages with wrong timestemp Logger messages with wrong time stamp where generated under certain circumstances. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 529450 / Support ID: 400216364, 400215364 logger message 114542 with high cycle times SafeLOGIC entered safe state during bootup when using high cycle times and large projects (logger message 114542) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(313), 6\56673_1.fw(325) Version 1.10.2.2: ID: 526640 Online Help V1.111 Fixed links in online help. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 533830 Issues with mixed installation of SL upgrades There are problems when individual X20(c)SL81xx use upgrade V1.10.2.0 but other SLs use a different version (like V1.10.1.0 or V1.10.2.2). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 5\56673_1.fw(313), 6\56673_1.fw(324) Version 1.10.2.0: ID: 487430 X2X status data points X20(c)SL8101 Add status data points for local X2X of X20(c)SL8101 (equal to EPL bus controller) Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 501955 Setup Mode Setup Mode is supported Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 509155 maximum number of CNs (X20(c)SL8101 only) Increased the maximum number of EPL-CNs for data exchange with X20(c)SL8101 to 100. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 514110 / Support ID: 400206917 value range "Pakets per Node Guarding" Big values of parameter "Default Pakets per Node Guarding" lead to failsafe by mistake (logger entries 110370 and 114466) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 516140 / Support ID: 400206427 State display in Remote Control adapted to SafePLC-Window State display in Remote Control adapted to SafePLC-Window if the SafeLOGIC is in failsafe state Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 517155 / Support ID: 400205694 safety modules not switching to operational state SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 517570 channel for safety firmware version Add channel to read out the version of the safety firmware Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 517580 / Support ID: 400211782 more than 100 safety modules in Automation Studio project (X20(c)SL8101 only) X20(c)SL8101 allows Automation Studio projects with up to 300 safety modules. But only a maximum of 100 safety modules may be enabled in Automation Studio. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 517995 Manual V1.111 Update help to manual V1.111 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 522210 Safety Release 1.9: update of not safety relevant software parts Various minor enhacements in not safety relevant software parts (EPL stack) for Safety Release 1.9 (safety firmware unchanged). Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 5\56673_1.fw(313), 6\56673_1.fw(324) Version 1.10.1.0: ID: 310480 / Support ID: 400099013 hourly logger entries due to missing optional modules Incorrect openSAFETY frames are not counted for optional modules anymore. Therefore no more hourly logger entries (110432 und 110433) are generated if an optional module is missing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 370160 Deleting reloaded "user data" is incomplete. Deleting reloaded "user data" (command safeCMD_CLEAR_DATA) didn't delete reloadable parameters (AsSafety safeDownloadData().Type=safeDATA_TYPE_ADDPARA). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 370800 new check for "External Startup Flags" If parameter "External Startup Flags" is activated, a check for the required data (AsSafety safeDownloadData().Type=safeDATA_TYPE_MAOP) is done during bootup. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 436950 / Support ID: 400156800, 400156688 Project download at high cycle time Fixed a problem when downloading big projects at high cycle times via PLCinfo dialog. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 457885 double logger message upon module exchange Acknowledging a module exchange via remote control sometimes produced two logger messages 114827 (instead of one). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 472915 parameter "Cycle Time max" Removed obsolete parameter "Cycle Time max" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 477980 / Support ID: 400185835 X20SL8101 change of POWERLINK Mapping at runtime not possible Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 502390 SL restart after acknowledgments SafeLOGIC does not restart anymore after acknowledgment of SafeKEY or firmware exchange. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 502420 Compatibility handling for SL2SL communication Support "Compatibility handling for SL2SL communication" of SafeDESIGNER V4.2.2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(312), 6\56673_1.fw(322) Version 1.10.0.1: ID: 296887 / Support ID: 400090983 "SafeKEYChanged" was 1 by mistake During bootup it could happen that the data point "SafeKEYChanged" (structure RemoteControlStatusTypeV1 of library AsSafety) was 1 by mistake for 1 or 2 cycles. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 353450 logger messages with wrong timestemp Logger messages with wrong time stamp where generated under certain circumstances. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 395430 Support of release 1.10 including openSAFETY 1.5 Support of release 1.10 including openSAFETY 1.5 with easier parametrization of timing parameters Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 415250 duration firmware update Duration of a firmware update could be reduced. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 422805 / Support ID: 400150377 message 122908 although everything is ok Logger message 122908 was generated twice upon each startup although everything has been ok. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 453125 Update POWERLINK stack Update of the included POWERLINK stack which implies some fixes and enhacements. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 463455 Memory for application files increased The memory for application files was increased, therefore it is possible to run bigger projects Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 473105 Help Updated Use the latest help version 1.101 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\56673_1.fw(312), 6\56673_1.fw(320) Version 1.7.5.0: ID: 432540 Memory for application files increased The memory for application files was increased, therefore it is possible to run bigger projects Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(311) Version 1.7.4.0: ID: 423080 / Support ID: 400154659 issues after variable monitoring over a long time Having SafeDESIGNER variable monitoring activated over a long period of time (about 10 minutes or more) could lead to various communication issues in certain projects. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 427035 / Support ID: 400147824 cross communication error with certain projects With certain projects it could happen that the SafeLOGIC entered failsafe state due to cross communication error shortly after bootup (whereat a dependency to the number of safety modules in the project could be found). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(310) Version 1.7.3.2: ID: 431995 internal changes of module description internal changes of module description Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\56673_1.fw(308) Version 1.7.3.1: ID: 400030 table types requires Safety Release 1.9: new table types A, T, U, V, W; type R removed Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 412875 User Manual V1.80 User Manual V1.80 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 5\56673_1.fw(308) Version 1.7.2.1: ID: 329610 / Support ID: 0 enhaced behaviour in case of CPU redundancy switch enhaced behaviour in case of CPU redundancy switch Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 369090 CPU<->SL channels not working if no SafeI/O module used CPU<->SL channels didn't work properly if no SafeI/O module was used in the project. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 382255 / Support ID: 400136372 logger message 110432 is entered too frequently Logger message 110432 ("counter of invalid safety frames has increased") has been gererated too frequently (not only once an hour) if the counter of invalid safety frames permanently changed (e.g. due to a missing module). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 387705 / Support ID: 400136118 problems with certain projects with many CPU<->SL channels Several problems where faced using a certain project with many CPU<->SL channels (logger messages 122892, 122893, 69659, 99330) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 388220 stuck in PreOp2 during bootup It could happen sporadically that the SafeLOGIC got stuck in EPL state PreOp2 during bootup (double flash of STATUS LED) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 388600 / Support ID: 400135568 problems after trying to access a not existing EPL object In rare cases the SafeLOGIC got stuck during bootup without logger message if the functional CPU calls EplSDORead for a not existing object. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 394840 SafeI/O modules stuck in PreOp state after AR restart It could happen sporadically that SafeI/O modules where stuck in PreOp after only AutomationRuntime (not SafeLOGIC) had been restarted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 398270 / Support ID: 400140507 logger message 122908 shall be generated only once for modules that are missing in AS configuration Logger message 122908 ("error asynchronous communication") is generated only once after startup for modules that are missing in the hardware configuration of AutomationStudio. This only applies for projects where hardware configurations of AutomationStudio and SafeDESIGNER do not match exactly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 399675 / Support ID: 400141293 application download via remote control or AsSafety library not possible Application download via remote control or AsSafety library did not work for some applications. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(308) Version 1.7.2.0: ID: 329610 / Support ID: 0 enhaced behaviour in case of CPU redundancy switch enhaced behaviour in case of CPU redundancy switch Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 369090 CPU<->SL channels not working if no SafeI/O module used CPU<->SL channels didn't work properly if no SafeI/O module was used in the project. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 382255 / Support ID: 400136372 logger message 110432 is entered too frequently Logger message 110432 ("counter of invalid safety frames has increased") has been gererated too frequently (not only once an hour) if the counter of invalid safety frames permanently changed (e.g. due to a missing module). Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 387705 / Support ID: 400136118 problems with certain projects with many CPU<->SL channels Several problems where faced using a certain project with many CPU<->SL channels (logger messages 122892, 122893, 69659, 99330) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 388220 stuck in PreOp2 during bootup It could happen sporadically that the SafeLOGIC got stuck in EPL state PreOp2 during bootup (double flash of STATUS LED) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 388600 / Support ID: 400135568 problems after trying to access a not existing EPL object In rare cases the SafeLOGIC got stuck during bootup without logger message if the functional CPU calls EplSDORead for a not existing object. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 394840 SafeI/O modules stuck in PreOp state after AR restart It could happen sporadically that SafeI/O modules where stuck in PreOp after only AutomationRuntime (not SafeLOGIC) had been restarted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 398270 / Support ID: 400140507 logger message 122908 shall be generated only once for modules that are missing in AS configuration Logger message 122908 ("error asynchronous communication") is generated only once after startup for modules that are missing in the hardware configuration of AutomationStudio. This only applies for projects where hardware configurations of AutomationStudio and SafeDESIGNER do not match exactly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(306) Version 1.7.1.0: ID: 369450 logger message "Cross communication error" only It could happen sporadically that the SafeLOGIC entered failsafe state after a longer period of operation and the only logger message generated was "Cross communication error" (99331 / 103427) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 375660 99342 / 103438 "Upper cycle time violation" logger messages 99342 / 103438 "Upper cycle time violation" could happen by mistake after a longer time of operation with an Info1 value like 0x8000xxxx (xxxx = actual cycle time). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(306) Version 1.7.0.2: ID: 357430 SL stuck in SCAN when using NotPresent flags SafeLOGIC got stuck in SCAN state when using SAGECOT_FLAGS_V1_TYP.NotPresent (FBK safeDownloadData() of AsSafety-Library) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 5\56673_1.fw(303) |
|||||