DWL@DWL10000805205
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.2.1 | * | Windows10, Windows11 | 03/26/2026 | 25 MB | ZIP | B_R_SRAM_Driver_1.2.1.zip |
| Açıklama |
SRAM driver (Win10, Win11) B&R SRAM Driver is a Windows device driver that enables access to a B&R SRAM module. Components SRAM Driver (BrSramDrv.sys) 1.2.0 SRAM Test (SramTest.exe) 1.2.0 NEW IF Update (IfUpdate.exe) 1.2.0 NEW Error corrections Installer: - The NSIS installation system used by B&R can allow local attackers to extend their rights. CVE-2025-43715, CVSS: 8.1 (high) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Changes SRAM Test: - The C++ runtime environment is now linked dynamically. IF Update: - The C++ runtime environment is now linked dynamically. Installer: - Added support for Windows 11 IoT Enterprise 2024 LTSC. - Updated EULA. - The Microsoft Visual C++ Redistributable package is installed. |
|||||