DWL@DWL10000281727
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.11 | * | 05/03/2021 | 588 KB | ZIP | 49180.zip | |
| Açıklama |
Firmwareupgrade X20ET8819 1.11 - Error correction: X20ET8819 + X20HB2880 variant G0 detects non-existent preamble errors 1.10 - Support for revisions > E0 - Error correction: When connections were interrupted, it could happen that the Ethernet link was no longer established. 1.07 - Support for revisions > D0 1.06 - X20HB2880 = An incorrect slot was assigned in revision F0. 1.05 - Continuous product improvement for analysis mode A with frame lengths >1016 bytes. 1.04 - New analysis mode: In this mode, every package is recorded in its original size. - If two X20HB288x modules are used, data traffic on half-duplex networks can be recorded in both directions. 1.02 - Support for trigger outputs: The X20DO9322 can now be used as the second I/O module. 1.00 - First version |
|||||