DWL@DWL10000017649
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.24.2.5.3.1903 | DE | Win2000, WinXP, WinXP+SP2 | 06/04/2008 | 3 MB | ZIP | UPS_V1.24_2.5.3.1903.zip |
| Açıklama |
UPS Configuration software Configurationsoftware for the B&R UPS 24 VDC (9A0100.11). For further information see the readme file! The setup is compatible with Automation Software setup installer >= 2.5.2. For setup compatibility to Automation Software setup installer < 2.5.2 use the version 1.24 of the configuration software. |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.24 | DE | Win95, Win95B, Win98, Win98SE, WinME, WinNT, Win2000, WinXP, WinXP+SP2 | 05/17/2006 | 4 MB | ZIP | B_R_USV_Konfigurationssoftware_V1_24_Build35.zip |
| 1.24 | EN | Win95, Win95B, Win98, Win98SE, WinME, WinNT, Win2000, WinXP, WinXP+SP2 | 05/17/2006 | 4 MB | ZIP | B_R_UPS_Configuration_Utility_V1_24_Build35.zip |
| Açıklama |
UPS Configuration software Configurationsoftware for the B&R UPS 24 VDC (9A0100.11). For further information see the readme file! This setup is compatible with the Automation Software setup installer < 2.5.2. |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.23 | DE | Win95, Win95B, Win98, Win98SE, WinME, WinNT, Win2000, WinXP | 04/14/2005 | 4 MB | ZIP | B_R_USV_Konfigurationssoftware_V1_23_Build_34.zip |
| 1.23 | EN | Win95, Win95B, Win98, Win98SE, WinME, WinNT, Win2000, WinXP | 04/14/2005 | 4 MB | ZIP | B_R_UPS_Configuration_Utility_V1_23_Build_34.zip |
| Açıklama |
UPS Configuration software Configurationsoftware for the B&R UPS 24 VDC (9A0100.11). For further information see the readme file! |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.22 | DE | Win95, Win95B, Win98, Win98SE, WinME, WinNT, Win2000, WinXP | 01/11/2005 | 4 MB | ZIP | B_R_USV_Konfigurationssoftware_V1_22_Build33.zip |
| 1.22 | EN | Win95, Win95B, Win98, Win98SE, WinME, WinNT, Win2000, WinXP | 01/11/2005 | 4 MB | ZIP | B_R_UPS_Configuration_Utility_V1_22_Build33.zip |
| Açıklama |
UPS Configuration software Configurationsoftware for the B&R UPS 24 VDC (9A0100.11). For further information see the readme file! |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.21 | DE | Win95, Win95B, Win98, Win98SE, WinME, WinNT, Win2000, WinXP | 01/11/2005 | 4 MB | ZIP | B_R_USV_Konfigurationssoftware_V1_21_Build31.zip |
| 1.21 | EN | Win95, Win95B, Win98, Win98SE, WinME, WinNT, Win2000, WinXP | 01/11/2005 | 4 MB | ZIP | B_R_UPS_Configuration_Utility_V1_21_Build31.zip |
| Açıklama |
UPS Configuration software Configurationsoftware for the B&R UPS 24 VDC (9A0100.11). For further information see the readme file! |
|||||