Номер модель Описание
5CAUSB.0018-00 USB 2.0 connection cable - Type A - type B connector - 1.8 m
5CAUSB.0050-00 USB 2.0 connection cable - Type A - type B connector - 5 m
5CAUSB.0075-00 USB 2.0 connection cable - Type A - type B connector - 7.5 m
5CAUSB.0100-00 USB 2.0 connection cable - Type A - type B connector - 10 m
5E9000.29 Transponder 125 kHz, read/write unit, installation diameter 22.5 mm, USB attachment cable length 800 mm, IP65 protection (front).
5E9030.29 Transponder 13.56 MHz, ISO 15693 and MIFARE Classic, read/write unit, mounting diameter 22.5 mm, USB cable length 1200 mm, IP65 protection.
5E9040.29 MIFARE transponder reader 22 mm USB
5MMUSB.032G-02 USB 3.0 flash drive 32 GB MLC - Only for HMI products
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products

Укажите страну и язык

B&R Logo