DWL@DWL10000868298
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.0.2 | * | 08.10.2026 | 485 кБ | EXE | AS6_HW_4PPC650.101E-020.exe | |
| Описание |
V6.5 HW Upgrade (4PPC650.101E-020) Revision information 4PPC650.101E-020 Version 1.0.0.2: ID: AQAJ-14766 Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\13132_0.pci(2), 1\13132_0.fw(16), 1\13132a0.epl(143) Version 1.0.0.0: ID: AQAJ-8948 Support of PowerPanel C650 series starting with AS6.5/AR6.6. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\13132_0.pci(2), 1\13132_0.fw(16), 1\13132a0.epl(143) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.0.0 | * | 28.07.2026 | 473 кБ | EXE | AS6_HW_4PPC650.101E-020.exe | |
| Описание |
V6.5 HW Upgrade (4PPC650.101E-020) Revision information 4PPC650.101E-020 Version 1.0.0.0: ID: AQAJ-8948 Support of PowerPanel C650 series starting with AS6.5/AR6.6. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\13132_0.pci(2), 1\13132_0.fw(16), 1\13132a0.epl(143) |
|||||