DWL@DWL10000832091
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.1.0 | * | 23.10.2026 | 6 МБ | EXE | AS6_HW_X90CP154.60-S1.exe | |
| Описание |
V6.3 HW Upgrade (X90CP154.60-S1) Revision information X90CP154.60-S1 Version 1.6.1.0: ID: RKFY-13274 New parameter for SecurityLogging on the POWERLINK interface Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: RKFY-11995 Secure connection: HostName parameter added to POWERLINK interface configuration Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.1.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.2.0: ID: RKFY-12769 Removed datapoint "ErrorDigitalOutput" for safety PWM - The datapoint "ErrorDigitalOutput" was not used for group "Safe PWM" and has therefore been removed. -Typos in the Description text have been corrected - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.1.1.0: ID: RKFY-10747 Serial Interface IF1 not useable with Automation Studio 6 When using FRM_open with the interface IF1, the PLC enters Service mode. This only happens with Automation Studio 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.1.0.0: ID: RKFY-8290 Support for Automation Studio 6 First Revision for AS 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.2.0: ID: RKFY-7905 Update Help When pressing "F1" the integrated help was sometimes not displayed in a correct manner. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.0.0: ID: RKFY-7415 Initial Version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.2.1 | * | 08.10.2026 | 6 МБ | EXE | AS6_HW_X90CP154.60-S1.exe | |
| Описание |
V6.3 HW Upgrade (X90CP154.60-S1) Revision information X90CP154.60-S1 Version 1.1.2.1: ID: Firmware signature enables automaticverification of the authenticity on thetarget system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.1.2.0: ID: RKFY-12769 Removed datapoint "ErrorDigitalOutput" for safety PWM - The datapoint "ErrorDigitalOutput" was not used for group "Safe PWM" and has therefore been removed. - Typos in the Description text have been corrected - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.1.1.0: ID: RKFY-10747 Serial Interface IF1 not useable with Automation Studio 6 When using FRM_open with the interface IF1, the PLC enters Service mode. This only happens with Automation Studio 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.1.0.0: ID: RKFY-8290 Support for Automation Studio 6 First Revision for AS 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.2.0: ID: RKFY-7905 Update Help When pressing "F1" the integratedhelp was sometimes not displayed in a correct manner. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.0.0: ID: RKFY-7415 Initial Version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.2.0 | * | 26.08.2026 | 6 МБ | EXE | AS6_HW_X90CP154.60-S1.exe | |
| Описание |
V6.3 HW Upgrade (X90CP154.60-S1) Revision information X90CP154.60-S1 Version 1.1.2.0: ID: RKFY-12769 Removed datapoint "ErrorDigitalOutput" for safety PWM - The datapoint "ErrorDigitalOutput" was not used for group "Safe PWM" and has therefore been removed. - Typos in the Description text have been corrected - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.1.1.0: ID: RKFY-10747 Serial Interface IF1 not useable with Automation Studio 6 When using FRM_open with the interface IF1, the PLC enters Service mode. This only happens with Automation Studio 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.1.0.0: ID: RKFY-8290 Support for Automation Studio 6 First Revision for AS 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.2.0: ID: RKFY-7905 Update Help When pressing "F1" the integrated help was sometimes not displayed in a correct manner. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.0.0: ID: RKFY-7415 Initial Version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.1.0 | * | 17.11.2025 | 6 МБ | EXE | AS6_HW_X90CP154.60-S1.exe | |
| Описание |
V6.3 HW Upgrade (X90CP154.60-S1) Revision information X90CP154.60-S1 Version 1.1.1.0: ID: RKFY-10747 Serial Interface IF1 not useable with Automation Studio 6 When using FRM_open with the interface IF1, the PLC enters Service mode. This only happens with Automation Studio 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.1.0.0: ID: RKFY-8290 Support for Automation Studio 6 First Revision for AS 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.2.0: ID: RKFY-7905 Update Help When pressing "F1" the integrated help was sometimes not displayed in a correct manner. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.0.0: ID: RKFY-7415 Initial Version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.0 | * | 09.09.2025 | 6 МБ | EXE | AS6_HW_X90CP154.60-S1.exe | |
| Описание |
V6.3 HW Upgrade (X90CP154.60-S1) Revision information X90CP154.60-S1 Version 1.1.0.0: ID: RKFY-8290 Support for Automation Studio 6 First Revision for AS 6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.2.0: ID: RKFY-7905 Update Help When pressing "F1" the integrated help was sometimes not displayed in a correct manner. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) Version 1.0.0.0: ID: RKFY-7415 Initial Version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\10668_1.fp(3) |
|||||