DWL@DWL10000878585
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.4.2.1 | * | 08.10.2026 | 2 МБ | EXE | AS6_HW_X90RO440.04-S1.exe | |
| Описание |
V6.0 HW Upgrade (X90RO440.04-S1) Revision information X90RO440.04-S1 Version 3.1.0.1: ID: FUVI-13110 SafetyPlus Public Release Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\64317_1.fw(652) Version 2.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.4.1.0: ID: 706370 Limit values for the module cycle time adjusted The limit values for the calculation and monitoring of module cycle time and slot time adjusted. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 706375 New data sheet V1.04 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\64317_1.fw(574) Version 2.4.0.2: ID: 697605 First official release First official release Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware:10\64317_1.fw(573) |
|||||