DWL@DWL10000878449
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.1.1 | * | 07.10.2026 | 2 МБ | EXE | AS6_HW_X67MM2436.exe | |
| Описание |
V6.0 HW Upgrade (X67MM2436) Revision information X67MM2436 Version 1.6.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: 747390 Referencing with a positive edge Referencing with a positive edge at input E3, E6 was not executed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\8819_1.fw(110), 1\8819_2.fw(110), 1\8819_3.fw(110), 1\8819_4.fw(110) Version 1.5.0.0: ID: 721190 support for HW-variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 721210 Improved protection against overload Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 725045 Module documentation revised Data sheet V2.40 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8819_1.fw(110), 1\8819_2.fw(110), 1\8819_3.fw(110), 1\8819_4.fw(110) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 600100 Module documentation revised Data sheet V2.34 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8819_1.fw(100), 1\8819_2.fw(100), 1\8819_3.fw(100) Version 1.3.0.0: ID: 463215 support HW Variante 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8819_1.fw(100), 1\8819_2.fw(100), 1\8819_3.fw(100) Version 1.2.0.0: ID: 374900 X67MM2436 - same encoder functionality like X20MM2436 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\8819_1.fw(8), 1\8819_2.fw(8) Version 1.1.0.2: ID: 320995 Removed wrong filter value in channel description Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8819_1.fw(6), 1\8819_2.fw(6) Version 1.1.0.0: ID: 188250 Support at CANIO bus controller with SG3 target Channel description changed: Yes Configurationdescription changed: No Firmware changed: No ID: 307635 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\8819_1.fw(6), 1\8819_2.fw(6) Version 1.0.1.0: ID: 263755 X67MM2436 on CANIO Controller leads to malfunction of subsequent modules ->Repair by means of correction of erroneous HWC-entry Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\8819_1.fw(6), 1\8819_2.fw(6) Version 1.0.0.1: ID: 177375 HWC file has to be better documented 4-Quadrant-Mode was implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8819_1.fw(6), 1\8819_2.fw(6) |
|||||