DWL@DWL10000878441
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 07.10.2026 | 650 кБ | EXE | AS6_HW_X67DM9331.L12.exe | |
| Описание |
V6.0 HW Upgrade (X67DM9331.L12) Revision information X67DM9331.L12 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware packagecontains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.0.2: ID: 231230 Problem with CanIO CPU in FieldbusDESIGNER corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6933_1.fw(531), 1\6933_5.fw(769), 1\6933_6.fw(898) Version 1.0.0.1: ID: 216175 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6933_1.fw(531), 1\6933_5.fw(769), 1\6933_6.fw(898) |
|||||