DWL@DWL10000878437
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.1.1 | * | 07.10.2026 | 2 МБ | EXE | AS6_HW_X67DM1321.L12-1.exe | |
| Описание |
V6.0 HW Upgrade (X67DM1321.L12-1) Revision information X67DM1321.L12-1 Version 1.2.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 547415 Status display in HW-tree of SDM corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\56000_9.fw(928) Version 1.1.0.0: ID: 528265 Register for fieldbus designers changed Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\56000_9.fw(928) Version 1.0.0.1: ID: 297600 Support of the module X67DM1321.L12-1 Enhancement English and German online-help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\56000_9.fw(928) Version 1.0.0.0: ID: 297600 Support of the module X67DM1321.L12-1 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\56000_9.fw(928) |
|||||