DWL@DWL10000878435
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 07.10.2026 | 2 МБ | EXE | AS6_HW_X67DM1321.L08.exe | |
| Описание |
V6.0 HW Upgrade (X67DM1321.L08) Revision information X67DM1321.L08 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware packagecontains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 527515 Register for fieldbus designers changed Channel descriptionchanged: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(928), 1\6684_9.fw(928) Version 1.1.2.0: ID: 288275 Error correction gate time measurement Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(928),1\6684_9.fw(928) Version 1.1.1.0: ID: 235410 Correction of X67BCOnboard Compatible Codes to X67BCOnboardL08 Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(912) Version 1.1.0.0: ID: 232855 Support for latchfunction added Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\6684_1.fw(532),1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(912) Version 1.0.2.1: ID: 216155 Support of asynchronous module status data points Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898), 1\6684_8.fw(912) Version 1.0.2.0: ID: 194540 Correction of communication-IRQ-function to prevent interrupt intersections New FW V898 : Correction of communication-IRQ-function to prevent interruptintersections Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770), 1\6684_6.fw(898) Version 1.0.1.0: ID: 190455 Enhancement of single channel or counter configuration on CANIO Enhancement of single channel or counter configuration on CANIO Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6684_1.fw(532), 1\6684_5.fw(770) |
|||||