DWL@DWL10000878433
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 07.10.2026 | 1 МБ | EXE | AS6_HW_X67DI1372.exe | |
| Описание |
V6.0 HW Upgrade (X67DI1372) Revision information X67DI1372 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.0: ID: 555245 Module documentation revised Data sheet V2.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50665_6.fw(896) Version 1.0.0.1: ID: 298670 Support X67DI1372 Support for AutomationStudio incl. dokumentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50665_6.fw(896) Version 1.0.0.0: ID: 294570 Support X67DI1372 Support for AutomationStudio Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 298675 Support X67DI1372 Support for AutomationStudio incl. dokumentation (german) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50665_6.fw(896) |
|||||