DWL@DWL10000878420
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.5.1 | * | 07.10.2026 | 2 МБ | EXE | AS6_HW_X67BC7321-1.exe | |
| Описание |
V6.0 HW Upgrade (X67BC7321-1) Revision information X67BC7321-1 Version 1.0.5.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.4.0: ID: 603849 APROL: missing attribute for channel-parameter with "Sig_*" inserted. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6347a2.fw(135), 1\6347_2.fw(0) Version 1.0.3.0: ID: 538175 Module documentation revised Data sheet V 3.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6347a2.fw(135), 1\6347_2.fw(0) Version 1.0.2.0: ID: 392595 SG3 - CAN function extended Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\6347a2.fw(135), 1\6347_2.fw(0) Version 1.0.1.0: ID: 177970 Corrections of configuration parameters inthe HWC File Corrections of configuration parameters in the HWC File Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6347a2.fw(135), 1\6347_2.fw(0) |
|||||