DWL@DWL10000878410
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 07.10.2026 | 3 МБ | EXE | AS6_HW_X67AI2744.exe | |
| Описание |
V6.0 HW Upgrade (X67AI2744) Revision information X67AI2744 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 749405 Adaptations for AutomationStudio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\8820_1.fw(6), 1\8820_2.fw(6), 1\8820_3.fw(160) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: 639700 Module documentation revised Data sheet V 4.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8820_1.fw(6), 1\8820_2.fw(6),1\8820_3.fw(160) Version 1.2.0.0: ID: 584335 EnhancementDataToSafeDATA Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 602430 support for HW3 Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes Firmware: 1\8820_1.fw(6), 1\8820_2.fw(6), 1\8820_3.fw(160) Version 1.1.1.0: ID: 319080 Support of HW Variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8820_1.fw(6), 1\8820_2.fw(6) Version 1.0.1.0: ID: 164430 Support ofbus coupler implemented Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8820_1.fw(2) |
|||||