DWL@DWL10000878341
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.3.3.1 | * | 07.10.2026 | 2 МБ | EXE | AS6_HW_X20SM1436-1.exe | |
| Описание |
V6.0 HW Upgrade (X20SM1436-1) Revision information X20SM1436-1 Version 2.3.3.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.1.0: ID: 732470 max. value for the current settings set correctly In the mappMotion function model, the max. current input is now correctly limited Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61872_1.fw(19) Version 2.3.0.0: ID: Adaptations forAutomation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.2.1.0: ID: 698490 Function model names adapted Uniform function model names for all stepper modules Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\61872_1.fw(19) Version 2.2.0.0: ID: 669460 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672310 Error in SGT configuration in HWC fixed Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\61872_1.fw(19) Version 1.3.0.0: ID: 654840 Module documentation revised Data sheet V1.17 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661405 Revised function model "Ramp" mode -122 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61872_1.fw(19) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 638085 Module documentation revised Data sheet V1.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 650240 Troubleshooting in the Function Model ramp in mode -121 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:653760 Ramp function model: referencing now also possible with DI4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\61872_1.fw(17) Version 1.0.1.0: ID: 623190 support for X20SM1436-1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\61872_1.fw(15) |
|||||