DWL@DWL10000878305
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.2.1 | * | 07.10.2026 | 1 МБ | EXE | AS6_HW_X20PS9602.exe | |
| Описание |
V6.0 HW Upgrade (X20PS9602) Revision information X20PS9602 Version 1.1.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: 751160 Module documentation revised Data sheet V 1.10 with description of RS485 connection on X20BBx3 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60164_10.fw(140), 1\60164_6.fw(816) Version 1.1.0.0: ID: 687850 Module documentation revised Data sheet V 1.06 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 728490 Support of new HardwareVariant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 734790 Adaptations for Automation Studio 4.11 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\60164_10.fw(140), 1\60164_6.fw(816) Version 1.0.2.0: ID: 557665 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60164_6.fw(816) Version 1.0.1.0: ID: 546710 Correction of X20BB order numbers Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60164_6.fw(816) |
|||||