DWL@DWL10000798183
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.9.0.1 | * | 18.08.2026 | 5 МБ | EXE | AS6_HW_X20IF10G3-1.exe | |
| Описание |
V6.0 HW Upgrade (X20IF10G3-1) Revision information X20IF10G3-1 Version 1.9.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used byB&R can allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.8.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: 627910 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 690505 Module documentation revised Data sheet V2.19 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 712190 New HWX Entry add "Manual start of bus communication" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712195 NEw FW V4.8.0.4/24 Update of the FW Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(24), 1\42796_1.fw(13) Version 1.5.0.0: ID: 512445 New Hilscher FW V4.6.0.4 internal error (0x8008) PDI watchdogtime configuration error Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(23), 1\42796_1.fw(12) Version 1.4.0.0: ID: 496075 New FW with correct VendorID and ProductCode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(22), 1\42796_1.fw(12) Version 1.2.0.0: ID: 483035 Moduledocumentation revised Data sheet V1.22 Channel description changed:No Configuration description changed: No Firmware changed: No ID: 487230 New FW V4.5.0.2 Saving the 2nd Slaveaddress in FLASH Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(18), 1\42796_1.fw(12) Version 1.1.0.0: ID: 483035 Module documentation revised Data sheet V1.22 Channel description changed: No Configurationdescription changed: No Firmware changed: No ID: 487230 New FW V4.5.0.2 Saving the 2nd Slaveaddress in FLASH Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(4), 1\42796_1.fw(12) Version 1.0.4.0: ID: 469290 netX configuration module name can be defined for X20IF10G3-1 in AS 4 at SGC CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.3.0: ID: 466860 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466865 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.2.0: ID: 431390 Internal error 6999 when creating a project Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.1.1: ID: 390390 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.0.1: ID: 270365 Support X20IF10G3-1 First version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.9.0.0 | * | 09.09.2024 | 5 МБ | EXE | AS6_HW_X20IF10G3-1.exe | |
| Описание |
V6.0 HW Upgrade (X20IF10G3-1) Revision information X20IF10G3-1 Version 1.9.0.0: ID: RKFY-7578 Regular firmware update Regular firmware update Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(25), 1\42796_1.fw(13) Version 1.8.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: 627910 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 690505 Module documentation revised Data sheet V2.19 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 712190 New HWX Entry add "Manual start of bus communication" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 712195 NEw FW V4.8.0.4/24 Update of the FW Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(24), 1\42796_1.fw(13) Version 1.5.0.0: ID: 512445 New Hilscher FW V4.6.0.4 internal error (0x8008) PDI watchdogtime configuration error Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\42796a1.fw(23), 1\42796_1.fw(12) Version 1.4.0.0: ID: 496075 New FW with correct VendorID and ProductCode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(22), 1\42796_1.fw(12) Version 1.2.0.0: ID: 483035 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 487230 New FW V4.5.0.2 Saving the 2nd Slaveaddress in FLASH Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(18), 1\42796_1.fw(12) Version 1.1.0.0: ID: 483035 Module documentation revised Data sheet V1.22 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 487230 New FW V4.5.0.2 Saving the 2nd Slaveaddress in FLASH Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42796a1.fw(4), 1\42796_1.fw(12) Version 1.0.4.0: ID: 469290 netX configuration module name can be definedfor X20IF10G3-1 in AS 4 at SGCCPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.3.0: ID: 466860 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]"to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466865 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.2.0: ID: 431390 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.1.1: ID: 390390 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) Version 1.0.0.1: ID: 270365 Support X20IF10G3-1 First version Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42796a1.fw(17), 1\42796_1.fw(12) |
|||||