DWL@DWL10000878276
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 07.10.2026 | 3 МБ | EXE | AS6_HW_X20IF10A1-1.exe | |
| Описание |
V6.0 HW Upgrade (X20IF10A1-1) Revision information X20IF10A1-1 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.2.0.0: ID: 627895 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: No Firmware changed: No ID: 665395 New Hilscher FW V2.4.0.1 Parameter Data of an ASi slave can be transferred during the initializationphase Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42776a1.fw(20), 1\42776_1.fw(13) Version 1.1.0.0: ID: 485705 Module documentation revised Data sheet V1.23 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486075 Upgrade FW: Connection problems with Slaves solved Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42776a1.fw(19), 1\42776_1.fw(12) Version 1.0.4.0: ID: 469220 netX configuration module name can bedefined for X20IF10A1-1 in AS 4 at SGCCPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42776a1.fw(17), 1\42776_1.fw(12) Version 1.0.3.0: ID: 466875 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466880 FDT/DTM Cycle Time change Change parameter name "Cycletime [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42776a1.fw(17), 1\42776_1.fw(12) Version 1.0.2.3: ID: 413765 New Automation Studio Help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42776a1.fw(17), 1\42776_1.fw(12) Version 1.0.2.2: ID: 413040 cyclic behaviour for slaves with device profile 7.4 improved Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42776a1.fw(17), 1\42776_1.fw(12) Version 1.0.2.1: ID: 390435 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed:No Firmware: 1\42776a1.fw(15), 1\42776_1.fw(12) Version 1.0.1.1: ID: 250250 Enhancement english online help for AS Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42776a1.fw(15), 1\42776_1.fw(12) |
|||||