DWL@DWL10000878274
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 07.10.2026 | 718 кБ | EXE | AS6_HW_X20IF1091.exe | |
| Описание |
V6.0 HW Upgrade (X20IF1091) Revision information X20IF1091 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 633440 Support HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 635780 Module documentation revised Data sheet V2.23 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7972_0.pci(14), 1\7972_1.pci(3) Version 1.1.0.0: ID: 585905 Sporadic boot problem in combination with Compact-S and specific I/O configuration Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7972_0.pci(12) Version 1.0.6.0: ID: 460420 X2X data points completed Channel description changed: Yes Configuration descriptionchanged: No Firmware changed: No Firmware: 1\7972_0.pci(10) Version 1.0.5.3: ID: 236435 Added "ModulOk" data point in HWX Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7972_0.pci(10) Version 1.0.5.2: ID: 291755 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7972_0.pci(10) Version 1.0.4.1: ID: 240765 Enhancement Nettime data point Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7972_0.pci(7) Version 1.0.4.0: ID: 191250 Operational in X20CP1483, new FW 7; error correction FW update Operational in X20CP1483, new FW V7; error correction FW update in V6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7972_0.pci(7) Version 1.0.3.0: ID: 188500 Operational in X20CP1483, new FW V6 Operational in X20CP1483, new FWV6 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7972_0.pci(6) Version 1.0.2.0: ID: 183705 New diagnostic data points New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7972_0.pci(4) Version 1.0.1.0: ID: 163860 New Firmware V4 Error correction: problems when booting Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7972_0.pci(4) |
|||||