DWL@DWL10000878267
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.9.1.1 | * | 07.10.2026 | 2 МБ | EXE | AS6_HW_X20IF1061-1.exe | |
| Описание |
V6.0 HW Upgrade (X20IF1061-1) Revision information X20IF1061-1 Version 1.9.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: 721850 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 728750 PROFIBUS CPU redundancy works as expected PROFIBUS CPU redundancy works as expected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(36), 1\42774_1.fw(13) Version 1.8.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: 627885 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 703325 Firmware libraries updated to latest release. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(34), 1\42774_1.fw(13) Version 1.6.1.0: ID: 236395 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466215 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42774a1.fw(33), 1\42774_1.fw(12) Version 1.6.0.0: ID: 450560 X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42774a1.fw(33), 1\42774_1.fw(12) Version 1.5.0.1: ID: 244480 Module information available (SerialNumber, ModuleID, HardwareVariant, FirmwareVersion) Channel description changed: Yes Configuration description changed: No Firmware changed:No ID: 357105 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 401110 PROFIBUS redundancy: Problem switching to active operation Master parameters are not applied when switching from standby to active operation. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(30), 1\42774_1.fw(12) Version 1.5.0.0: ID: 366505 redundancy behaviour was adjusted Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 382760 Master-Redundancy got deactivated for the AutomationStudio 4.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 384470 master redundancy Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(29), 1\42774_1.fw(12) Version 1.3.0.0: ID: 284360 New firmware: PNO certification Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:332500 Alarms not being received Incoming alarms cannot be receivedwhen using the nxdpmAlarmReceive() function block. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(27), 1\42774_1.fw(12) Version 1.1.0.0: ID: 257410 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(19), 1\42774_1.fw(12) Version 1.0.2.0: ID: 240725 X20 Interface PROFIBUS DP Master, Configuration of netX cycle time X20 Interface PROFIBUSDP Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42774a1.fw(17), 1\42774_1.fw(12) Version 1.0.1.1: ID: 237600 Interface module PROFIBUS DP Master, new online help Interface module PROFIBUS DP Master, new online help Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42774a1.fw(17), 1\42774_1.fw(12) Version 1.0.1.0: ID: 235845 Interface module PROFIBUS Master, first version Interface module PROFIBUS Master, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42774a1.fw(17), 1\42774_1.fw(12) |
|||||