DWL@DWL10000878261
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.5.1.1 | * | 07.10.2026 | 825 кБ | EXE | AS6_HW_X20IF1020.exe | |
| Описание |
V6.0 HW Upgrade (X20IF1020) Revision information X20IF1020 Version 1.5.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 718860 Resolve potential boot issue In rare cases it could happen that the module is not reliably identified during bootup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(10), 1\7975_2.pci(2), 1\7975_3.pci(11), 1\7975_4.pci(14) Version 1.3.0.0: ID: 667280 Support HW-variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2),1\7975_1.pci(9), 1\7975_2.pci(2), 1\7975_3.pci(9), 1\7975_4.pci(12) Version 1.2.0.0: ID: 505615 New FW Parity fault detection wascorrected at the advances UART . Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(9), 1\7975_2.pci(2), 1\7975_3.pci(9) Version 1.1.6.1: ID: 236370 Added "ModulOk" data point in HWX Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(6), 1\7975_2.pci(2), 1\7975_3.pci(5) Version 1.1.5.3: ID: 333235 Connection possibilities in hardware designer revised Module can be projected with SGX cpu in hardware designer of Automation Studio 4. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(5), 1\7975_2.pci(2), 1\7975_3.pci(4) Version 1.1.5.2: ID: 295455 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(5), 1\7975_2.pci(2), 1\7975_3.pci(4) Version 1.1.5.1: ID: 295455 Compatibility to ATOM CPU Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(5), 1\7975_2.pci(2), 1\7975_3.pci(4) Version 1.1.4.0: ID: 247755 Error correction in the FPGA UART implementation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7975_0.pci(2), 1\7975_1.pci(2), 1\7975_2.pci(2), 1\7975_3.pci(1) Version 1.1.2.0: ID: 191300 Enhancement internal function reboot behaviour after FW update Enhancement internal function reboot behaviour after FW update Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(2), 1\7975_2.pci(1) Version 1.1.1.0: ID: 183675 New diagnostic data points New diagnostic data points : Serial number, Module ID, Hardware variant, Firmware version Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(2) Version 1.1.0.0: ID: 175500 Module supported on SGC targets Module supported on SGC targets, new HW variant 1 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7975_0.pci(2), 1\7975_1.pci(2) |
|||||