DWL@DWL10000878239
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 07.10.2026 | 978 кБ | EXE | AS6_HW_X20DO8331.exe | |
| Описание |
V6.0 HW Upgrade (X20DO8331) Revision information X20DO8331 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 471475 Module documentation revised Data sheet V3.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8939_5.fw(801) Version 1.0.1.6: ID: 396400 Enhancement online-help files Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8939_5.fw(801) Version 1.0.1.5: ID: 394485 Enhancements packed data point for outputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8939_5.fw(801) Version 1.0.1.4: ID: 221375 Increase interference immunity of output status feedbacks Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\8939_5.fw(801) Version1.0.1.3: ID: 337075 Correction of data point StatusDigitalOutput08 Data point corrected when used in function model 254. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\8939_5.fw(800) Version 1.0.1.2: ID: 216000 Support of asynchronous module status data points, UART Re-Init Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\8939_5.fw(800) Version 1.0.1.1: ID: 211575 Display correction in IO-Map on SGC Targets Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\8939_5.fw(768) Version 1.0.1.0: ID: 185085 HWC correction, correct display of PS status HWC correction, correct display of PS status if dig. status=off Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\8939_5.fw(768) |
|||||