DWL@DWL10000796884
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.1.2 | * | 07.10.2026 | 983 кБ | EXE | AS6_HW_X20DMF320.exe | |
| Описание |
V6.0 HW Upgrade (X20DMF320) Revision information X20DMF320 Version 1.0.1.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.0: ID: TDYD-7348 add Current mode Channel configuration Add Current mode output channel 22 and 30 Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\11910_20.fw(110) Version 1.0.0.0: ID: TDYD-7003 Support X20DMF320 Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\11910_20.fw(110) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.1.1 | * | 18.08.2026 | 979 кБ | EXE | AS6_HW_X20DMF320.exe | |
| Описание |
V6.0 HW Upgrade (X20DMF320) Revision information X20DMF320 Version 1.0.1.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.0: ID: TDYD-7348 add Current mode Channel configuration Add Current mode output channel 22 and 30 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\11910_20.fw(110) Version 1.0.0.0: ID: TDYD-7003 Support X20DMF320 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\11910_20.fw(110) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.1.0 | * | 28.11.2024 | 1 МБ | EXE | AS6_HW_X20DMF320.exe | |
| Описание |
V6.0 HW Upgrade (X20DMF320) Revision information X20DMF320 Version 1.0.1.0: ID: TDYD-7348 add Current mode Channel configuration Add Current mode output channel 22 and 30 Channel description changed: Yes Configuration description changed: Yes Firmware changed:No Firmware: 1\11910_20.fw(110) Version 1.0.0.0: ID: TDYD-7003 Support X20DMF320 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\11910_20.fw(110) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.0.0 | * | 21.08.2024 | 1 МБ | EXE | AS6_HW_X20DMF320.exe | |
| Описание |
V6.0 HW Upgrade (X20DMF320) Revision information X20DMF320 Version 1.0.0.0: ID: TDYD-7003 Support X20DMF320 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\11910_20.fw(110) |
|||||