DWL@DWL10000878196
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.1.1 | * | 06.10.2026 | 883 кБ | EXE | AS6_HW_X20DI9371.exe | |
| Описание |
V6.0 HW Upgrade (X20DI9371) Revision information X20DI9371 Version 1.6.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: 767680 Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision H0. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\7061_1.fw(560), 1\7061_10.fw(230), 1\7061_12.fw(230), 1\7061_20.fw(220), 1\7061_22.fw(230), 1\7061_5.fw(800) Version 1.4.0.0: ID: 740280 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7061_1.fw(560), 1\7061_10.fw(200), 1\7061_20.fw(220), 1\7061_5.fw(800) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 721480 Support new HW-variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722720 Module documentation revised Data sheet V3.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7061_1.fw(560), 1\7061_10.fw(200), 1\7061_5.fw(800) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.2.0: ID: 525640 Module documentation revised Data sheet V3.14 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7061_1.fw(560), 1\7061_5.fw(800) Version 1.0.1.2: ID: 407805 documentation updated Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7061_1.fw(560), 1\7061_5.fw(800) Version 1.0.1.1: ID: 243335 Enhancement packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\7061_1.fw(560), 1\7061_5.fw(800) Version 1.0.1.0: ID: 217425 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7061_1.fw(560), 1\7061_5.fw(800) |
|||||