DWL@DWL10000878194
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.2.1 | * | 06.10.2026 | 759 кБ | EXE | AS6_HW_X20DI6553.exe | |
| Описание |
V6.0 HW Upgrade (X20DI6553) Revision information X20DI6553 Version 1.2.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.1.0: ID: 767180 Modul enabled for operation on X2X+ Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\9583_5.fw(800) Version 1.2.0.0: ID: 734715 Adaptations for Automation Studio 4.11 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\9583_5.fw(800) Version1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.1.3: ID: 405755 Enhancements packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\9583_5.fw(800) Version 1.0.1.1: ID: 345560 Correction of autoconnect function In Automation Studio 4, the X20DI6553 is inserted with X20BM12 (red). Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\9583_5.fw(800) Version 1.0.1.0: ID: 160650 New Firmware V771 Corrects continuous Firmware update problem with version V770 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9583_5.fw(771) |
|||||