DWL@DWL10000878186
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.1.1 | * | 06.10.2026 | 808 кБ | EXE | AS6_HW_X20DI4371.exe | |
| Описание |
V6.0 HW Upgrade (X20DI4371) Revision information X20DI4371 Version 1.4.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 765805 Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision F1. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\7058_1.fw(560), 1\7058_20.fw(230), 1\7058_22.fw(230), 1\7058_5.fw(801) Version 1.3.0.0: ID: 749020 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7058_1.fw(560), 1\7058_20.fw(220), 1\7058_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: 525575 Module documentation revised Data sheet V3.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7058_1.fw(560), 1\7058_5.fw(801) Version 1.0.2.3: ID: 405715 Enhancements packed data point for inputs Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 409300 Text corrections in HWC Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\7058_1.fw(560), 1\7058_5.fw(801) Version 1.0.2.1: ID: 340720 Docomentation added English docomentation added. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7058_1.fw(560), 1\7058_5.fw(801) Version 1.0.2.0: ID: 333470 Enhancement event counter mode Configuration expanded by additional function model Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\7058_1.fw(560), 1\7058_5.fw(800) Version 1.0.1.0: ID: 217395 Adaptation UART Re-Init Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7058_1.fw(560), 1\7058_5.fw(800) |
|||||