DWL@DWL10000878213
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.2.1 | * | 07.10.2026 | 916 кБ | EXE | AS6_HW_X20DC2398.exe | |
| Описание |
V6.0 HW Upgrade (X20DC2398) Revision information X20DC2398 Version 1.3.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 650720 Support new HW-variant 5 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 650815 Module documentation revised Data sheet V3.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7085_1.fw(10), 1\7085_3.fw(10), 1\7085_5.fw(101) Version 1.0.1.0: ID: 177425 Enhancement SSI encoder configuration and correction internal communication Enhancement monoflop check SSI encoder configuration and correction internal communication X2X Uart Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7085_1.fw(10), 1\7085_3.fw(10) |
|||||