DWL@DWL10000878174
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.2.1 | * | 06.10.2026 | 1 МБ | EXE | AS6_HW_X20DC1198.exe | |
| Описание |
V6.0 HW Upgrade (X20DC1198) Revision information X20DC1198 Version 1.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 612255 Support new HW-variant 5 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7088_1.fw(12), 1\7088_2.fw(12), 1\7088_3.fw(12), 1\7088_4.fw(12), 1\7088_5.fw(101) Version 1.1.0.0: ID: 459180 Data sheet revised Channel description changed: No Configuration description changed: No Firmware changed: No ID: 459970 Currently produced Firmware added Firmware for HW variant 4 published in AS Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7088_1.fw(12), 1\7088_2.fw(12), 1\7088_3.fw(12), 1\7088_4.fw(12) Version 1.0.2.0: ID: 403475 Support of EPLAN revised Channel description changed: No Configuration description changed: No Firmware changed: No ID: 459180 Data sheet revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7088_1.fw(10), 1\7088_2.fw(10), 1\7088_3.fw(10) Version 1.0.1.0: ID: 177410 Enhancement SSI encoder configuration and correction internal communication Enhancement monoflop check SSI encoder configuration and correction internal communication X2X Uart Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7088_1.fw(10), 1\7088_2.fw(10), 1\7088_3.fw(10) |
|||||