DWL@DWL10000783436
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.7.3.2 | * | 06.10.2026 | 2 МБ | EXE | AS6_HW_X20CP0410.exe | |
| Описание |
V6.0 HW Upgrade (X20CP0410) Revision information X20CP0410 Version 1.7.3.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.3.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.3.0: ID: 785315 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(40), 1\59727_2.fp(40) Version 1.7.0.0: ID: 751605 Support X20BB53 and X20BB63 New FW and enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(40),1\59727_2.fp(40) Version 1.6.0.0: ID: 742435 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(35), 1\59727_2.fp(39) Version 1.5.1.0: ID: 738495 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738615 X2X bus output cycle trigger error correction The X2X busoutput cycle trigger was not started although it was configured. Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 690470 Module documentation revised Data sheet V 2.10 Channel description changed:No Configuration description changed: No Firmware changed: No ID: 694470 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.3.0.0: ID: 659380 Fixed the retry function of the PCI-Master implementation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 659415 Support TFTP; Revised data sheet V2.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.2.1.0: ID: 588000 Support of OPC-UA Any Device and OPC-UA Buscontroller Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(30), 1\59727_2.fp(30) Version 1.2.0.0: ID: 557750 Correction PCI access Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557770 Enhancementof technical data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59727_1.fp(30), 1\59727_2.fp(30) Version 1.1.0.0: ID: 546115 Adaption firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(27), 1\59727_2.fp(27) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.3.1 | * | 18.08.2026 | 2 МБ | EXE | AS6_HW_X20CP0410.exe | |
| Описание |
V6.0 HW Upgrade (X20CP0410) Revision information X20CP0410 Version 1.7.3.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.3.0: ID: 785315 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(40), 1\59727_2.fp(40) Version 1.7.0.0: ID: 751605 Support X20BB53 and X20BB63 New FW and enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(40), 1\59727_2.fp(40) Version 1.6.0.0: ID: 742435 The deactivation of the X2X transmission in the IDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(35), 1\59727_2.fp(39) Version 1.5.1.0: ID: 738495 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738615 X2X bus output cycle trigger error correction The X2X bus output cycle trigger was not started although it was configured. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 690470 Module documentation revised Data sheet V 2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694470 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.3.0.0: ID: 659380 Fixed the retryfunction of the PCI-Master implementation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 659415 Support TFTP; Revised data sheet V2.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.2.1.0: ID: 588000 Support of OPC-UA Any Device and OPC-UA Buscontroller Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(30), 1\59727_2.fp(30) Version 1.2.0.0: ID: 557750 Correction PCI access Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557770 Enhancement of technical data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59727_1.fp(30), 1\59727_2.fp(30) Version 1.1.0.0: ID: 546115 Adaption firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(27), 1\59727_2.fp(27) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.3.0 | * | 29.04.2024 | 2 МБ | EXE | AS6_HW_X20CP0410.exe | |
| Описание |
V6.0 HW Upgrade (X20CP0410) Revision information X20CP0410 Version 1.7.3.0: ID: 785315 Enhancements for AS6/AR6 - configurable IpForwarding. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(40), 1\59727_2.fp(40) Version 1.7.0.0: ID: 751605 Support X20BB53 and X20BB63 New FW and enhancement of documentation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(40), 1\59727_2.fp(40) Version 1.6.0.0: ID: 742435 The deactivation of the X2X transmission in theIDLE can lead to an improvement of the radiation behavior. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(35), 1\59727_2.fp(39) Version 1.5.1.0: ID: 738495 Module documentation revised Data sheet V2.14 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 738615 X2X bus output cycletrigger error correction The X2X bus output cycle trigger was not started although it was configured. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version1.4.0.0: ID: 690470 Module documentation revised Data sheet V 2.10 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694470 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.3.0.0: ID: 659380 Fixed the retry function of the PCI-Master implementation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 659415 Support TFTP; Revised data sheet V2.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware:1\59727_1.fp(35), 1\59727_2.fp(37) Version 1.2.1.0: ID: 588000 Support of OPC-UA Any Device and OPC-UA Buscontroller Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\59727_1.fp(30), 1\59727_2.fp(30) Version 1.2.0.0: ID: 557750 Correction PCI access Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 557770 Enhancement of technical data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59727_1.fp(30), 1\59727_2.fp(30) Version 1.1.0.0: ID: 546115 Adaption firmware Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59727_1.fp(27), 1\59727_2.fp(27) |
|||||