DWL@DWL10000878121
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.1.1 | * | 06.10.2026 | 1 МБ | EXE | AS6_HW_X20cMM2436.exe | |
| Описание |
V6.0 HW Upgrade (X20cMM2436) Revision information X20cMM2436 Version 1.6.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: 687000 Improved protection against overload Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 687005 new mode "SuperVibe" Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\59218_3.fw(802), 1\59218_4.fw(802) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.3.0: ID: 633320 Module documentation revised Data sheet V2.23 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59218_3.fw(700) Version 1.3.2.1: ID: 500425 Support X20cMM2436 Data sheet V 2.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59218_3.fw(700) |
|||||