DWL@DWL10000878120
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.2.1 | * | 06.10.2026 | 2 МБ | EXE | AS6_HW_X20CM8323.exe | |
| Описание |
V6.0 HW Upgrade (X20CM8323) Revision information X20CM8323 Version 1.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 756090 Overflow problem with negative measured values when measuring current on the digital output Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7491_1.fw(36), 1\7491_2.fw(16), 1\7491_4.fw(16), 1\7491_5.fw(16) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.6.0: ID: 603844 APROL: missing attribute for channel-parameter with "Sig_*" inserted. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 604860 Module documentation revised Data sheet V3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7491_1.fw(36), 1\7491_2.fw(12), 1\7491_4.fw(15) Version 1.1.5.0: ID: 522540 Module documentation revised Data sheet V3.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7491_1.fw(36), 1\7491_2.fw(12), 1\7491_4.fw(15) Version 1.1.4.0: ID: 475645 Module documentation revised Data sheet V3.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7491_1.fw(36), 1\7491_2.fw(12), 1\7491_4.fw(15) Version 1.1.3.0: ID: 469160 Module documentation revised Data sheet V 3.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7491_1.fw(36), 1\7491_2.fw(12), 1\7491_4.fw(15) Version 1.1.2.0: ID: 268815 Documentation updated Documentation updated Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 386025 Correction - new firmware for hardware version 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7491_1.fw(36), 1\7491_2.fw(12), 1\7491_4.fw(15) Version 1.1.1.0: ID: 380215 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7491_1.fw(36), 1\7491_2.fw(12), 1\7491_4.fw(14) Version 1.1.0.0: ID: 325320 Data points for actual current values can be displayed Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\7491_1.fw(36), 1\7491_2.fw(12) Version 1.0.1.0: ID: 195325 The Energizing Time is now always correct Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\7491_1.fw(36), 1\7491_2.fw(11) |
|||||