DWL@DWL10000840831
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 3.0.0.2 | * | 06.10.2026 | 13 МБ | EXE | AS6_HW_X20CM4810.exe | |
| Описание |
V6.0 HW Upgrade (X20CM4810) Revision information X20CM4810 Version 3.0.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.0: ID: RKFY-8817 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(101), 1\51449_2.fw(103) Version 1.8.0.0: ID: 766230 Support for hardware variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(101), 1\51449_2.fw(103) Version 1.7.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.1.0: ID: 674690 HWX-file correction Indication errorof the configuration at AS.4.2 is corrected Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(101) Version 1.6.0.0: ID: 596760 Extension for Fieldbus Designer Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 647125 Firmware extension supporting X20cCM4810 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(101) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.4.0: ID: 588375 Module documentation revised Data sheet V2.17 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.3.0: ID: 546540 Autogain Parameter limitation canceled Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553085 Fixed problem in the configuration settings Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 554210 Module documentation revised Data sheet V2.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.2.1: ID: 550890 Module documentation revised Data sheet V2.11 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553085 Fixed problem in the configuration settings Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.3: ID: 514140 Fixed bug in hwx file Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.1: ID: 507445 Module documentation revised Data sheet V2.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.0: ID: 507445 Module documentation revised Data sheet V2.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.0.0: ID: 479050 AsIOVib: new FUB "vbioCtrlCM4810Ex1" Bufferupload can be caneled by theuser. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(7) Version 1.3.1.1: ID: 424945 Documentation revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(6) Version 1.3.0.0: ID: 376140 The number of samples for the parameter calculation in the AnalogInput can now be changed cyclically if needed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51449_1.fw(5) Version 1.2.0.1: ID: 341170 AR verions in AS help updatet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(4) Version 1.1.2.1: ID: 318860 BufferLockValid01comes a measurement cycle too late Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 318865 Improved filter characteristics to reduce the noise level Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(3) Version 1.1.1.0: ID: 307990 Support for the module X20CM4810 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 309665 Improved support of X20CM4810 in Automation Studio Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 310445 Fieldbusdesigner support added. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(1) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 3.0.0.1 | * | 18.08.2026 | 13 МБ | EXE | AS6_HW_X20CM4810.exe | |
| Описание |
V6.0 HW Upgrade (X20CM4810) Revision information X20CM4810 Version 3.0.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 3.0.0.0: ID: RKFY-8817 Support for X2X+ networks Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\51449_1.fw(101), 1\51449_2.fw(103) Version 1.8.0.0: ID: 766230 Support for hardware variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(101),1\51449_2.fw(103) Version 1.7.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configurationdescription changed: yes Firmware changed: no Version 1.6.1.0: ID: 674690 HWX-file correction Indication error of the configuration at AS.4.2 is corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(101) Version 1.6.0.0: ID: 596760 Extension for Fieldbus Designer Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 647125 Firmware extension supporting X20cCM4810 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(101) Version 1.5.0.0: ID: Adaptations forAutomation Studio 4.8 Channel description changed: no Configurationdescription changed: yes Firmware changed: no Version 1.4.4.0: ID: 588375 Module documentation revised Data sheet V2.17 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.3.0: ID: 546540 Autogain Parameter limitation canceled Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553085 Fixed problem in the configuration settings Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 554210 Module documentation revised Data sheet V2.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.2.1: ID: 550890 Module documentation revised Data sheet V2.11 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553085 Fixed problem in the configuration settings Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.3: ID: 514140 Fixed bug in hwx file Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.1: ID: 507445 Module documentation revised Data sheet V2.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.0: ID: 507445 Module documentation revised Data sheet V2.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\51449_1.fw(7) Version 1.4.0.0: ID: 479050 AsIOVib: newFUB "vbioCtrlCM4810Ex1" Bufferupload can be caneled by the user. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(7) Version 1.3.1.1: ID: 424945 Documentation revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(6) Version 1.3.0.0: ID: 376140 The number of samples for the parameter calculation in the AnalogInput can now be changed cyclically if needed. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51449_1.fw(5) Version 1.2.0.1: ID: 341170 AR verions inAS help updatet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(4) Version 1.1.2.1: ID: 318860 BufferLockValid01 comes a measurement cycle too late Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 318865 Improved filter characteristics to reduce the noise level Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(3) Version 1.1.1.0: ID: 307990 Support for the module X20CM4810 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 309665 Improved support of X20CM4810 in Automation Studio Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 310445 Fieldbusdesigner support added. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(1) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 3.0.0.0 | * | 28.11.2025 | 13 МБ | EXE | AS6_HW_X20CM4810.exe | |
| Описание |
V6.0 HW Upgrade (X20CM4810) Revision information X20CM4810 Version 3.0.0.0: ID: RKFY-8817 Support for X2X+ networks Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(101), 1\51449_2.fw(103) Version 1.8.0.0: ID: 766230 Support for hardware variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(101), 1\51449_2.fw(103) Version 1.7.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.1.0: ID: 674690 HWX-file correction Indication error of the configuration at AS.4.2 is corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(101) Version 1.6.0.0: ID: 596760 Extension for Fieldbus Designer Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 647125 Firmware extension supporting X20cCM4810 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(101) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.4.0: ID: 588375 Module documentation revised Data sheet V2.17 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.3.0: ID: 546540 Autogain Parameter limitation canceled Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553085 Fixed problem in the configuration settings Channel description changed: No Configuration description changed: Yes Firmwarechanged: No ID: 554210 Module documentation revised Data sheet V2.12 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.2.1: ID: 550890 Module documentation revised Data sheet V2.11 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 553085 Fixed problem in the configuration settings Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.3: ID: 514140 Fixed bug in hwx file Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.1: ID: 507445 Module documentation revised Data sheet V2.01 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.1.0: ID: 507445 Module documentation revised Data sheet V2.01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(7) Version 1.4.0.0: ID: 479050 AsIOVib: new FUB "vbioCtrlCM4810Ex1" Bufferupload can be caneled by the user. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(7) Version 1.3.1.1: ID: 424945 Documentation revised Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(6) Version 1.3.0.0: ID: 376140 The number of samples for the parameter calculation in the AnalogInput can now be changed cyclically if needed. Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes Firmware: 1\51449_1.fw(5) Version 1.2.0.1: ID: 341170 AR verions in AS help updatet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51449_1.fw(4) Version 1.1.2.1: ID: 318860 BufferLockValid01 comes a measurement cycle too late Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 318865 Improved filter characteristics to reduce the noise level Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51449_1.fw(3) Version 1.1.1.0: ID: 307990 Support for the module X20CM4810 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 309665 Improved support of X20CM4810 in Automation Studio Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 310445 Fieldbusdesigner support added. Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\51449_1.fw(1) |
|||||