DWL@DWL10000878112
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.1.1 | * | 06.10.2026 | 3 МБ | EXE | AS6_HW_X20CM0985.exe | |
| Описание |
V6.0 HW Upgrade (X20CM0985) Revision information X20CM0985 Version 1.1.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.6.0: ID: 458525 Module documentation revised Datasheet V1.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9267_2.fw(336), 1\9267_3.fw(340) Version 1.0.5.0: ID: 326020 Extended EPLAN data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\9267_2.fw(336), 1\9267_3.fw(340) Version 1.0.4.0: ID: 300384 Short description of the module corrected (englisch) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 306915 Module bootup timeout configured Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\9267_2.fw(336), 1\9267_3.fw(340) Version 1.0.1.0: ID: 197065 Buscontroller support for X20CM0985 Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes Firmware: 1\9267_2.fw(335) |
|||||