DWL@DWL10000878108
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.1.1 | * | 06.10.2026 | 5 МБ | EXE | AS6_HW_X20cIF10D3-1.exe | |
| Описание |
V6.0 HW Upgrade (X20cIF10D3-1) Revision information X20cIF10D3-1 Version 1.6.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.6.0.0: ID: Adaptations for AutomationStudio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID:627940 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 699715 eipaSetIpParameter and eipaStartBusComm replace the faulty eipaSetIpConfig. Channeldescription changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\57911a1.fw(37), 1\57911_1.fw(13) Version 1.3.0.0: ID: 530405 New Firmware Adaptation for Electronic Keying Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57911a1.fw(35), 1\57911_1.fw(13) Version 1.2.5.0: ID: 466830 Add ModulOK in I/O Mapping Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No ID: 466835 FDT/DTM CycleTime change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57911a1.fw(26), 1\57911_1.fw(12) Version 1.2.4.0: ID: 451920 Internalerror 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57911a1.fw(26), 1\57911_1.fw(12) Version 1.2.3.1: ID: 451920 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57911a1.fw(26), 1\57911_1.fw(12) Version 1.2.3.0: ID: 451035 Configuration problem on expandable buscontroller. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57911a1.fw(26), 1\57911_1.fw(12) Version 1.0.0.0: ID: 342495 Support X20cIF10D3-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57911a1.fw(21), 1\57911_1.fw(12) |
|||||