DWL@DWL10000863054
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.7.0.2 | * | 06.10.2026 | 954 кБ | EXE | AS6_HW_X20cDO9322.exe | |
| Описание |
V6.0 HW Upgrade (X20cDO9322) Revision information X20cDO9322 Version 1.7.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.7.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.7.0.0: ID: TDYD-11383 Incorrectly configured modules were not identified on the X2X bus in certaincircumstances. A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes(previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can onlybe delivered via production. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(230), 1\54648_21.fw(230), 1\54648_5.fw(801) Version 1.6.0.0: ID: 758130 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150),1\54648_21.fw(210), 1\54648_5.fw(801) Version 1.5.0.0: ID: 758130 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150), 1\54648_21.fw(210), 1\54648_5.fw(801) Version 1.4.0.0: ID: Adaptations for Automation Studio4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 676530 Support hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 678825 Module documentation revised Data sheet V 3.16 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150), 1\54648_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 630160 Support hardware variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 632200 Module documentation revised Data sheet V 3.15 Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_10.fw(100), 1\54648_5.fw(801) Version 1.0.3.0: ID: 469195 Module documentation revised Datasheet V 3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) Version 1.0.0.2: ID: 371670 Ecat data added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) Version 1.0.0.0: ID: 297645 Support X20cDO9322 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.0.1 | * | 18.08.2026 | 938 кБ | EXE | AS6_HW_X20cDO9322.exe | |
| Описание |
V6.0 HW Upgrade (X20cDO9322) Revision information X20cDO9322 Version 1.7.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmwarechanged: no Version 1.7.0.0: ID: TDYD-11383 Incorrectly configured modules were not identified on the X2X bus in certain circumstances. A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which canonlybe delivered via production. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(230), 1\54648_21.fw(230), 1\54648_5.fw(801) Version 1.6.0.0: ID: 758130 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150), 1\54648_21.fw(210), 1\54648_5.fw(801) Version 1.5.0.0: ID: 758130 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150), 1\54648_21.fw(210), 1\54648_5.fw(801) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 676530 Support hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 678825 Module documentation revised Data sheet V 3.16 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150), 1\54648_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 630160 Support hardware variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 632200 Module documentation revised Data sheet V 3.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_10.fw(100), 1\54648_5.fw(801) Version 1.0.3.0: ID: 469195 Module documentation revised Data sheet V 3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) Version 1.0.0.2: ID: 371670 Ecat data added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) Version 1.0.0.0: ID: 297645 Support X20cDO9322 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.0.0 | * | 15.06.2026 | 938 кБ | EXE | AS6_HW_X20cDO9322.exe | |
| Описание |
V6.0 HW Upgrade (X20cDO9322) Revision information X20cDO9322 Version 1.7.0.0: ID: TDYD-11383 Incorrectly configured modules were not identified on the X2X bus in certain circumstances. A dynamic hardware configuration is used for various customer applications.In this case, a default configuration is simply created in AS and the actual configuration is read out after the system has started up. Due to a hardware change of several I/O modules, only a cyclic size of 12 bytes (previously 31 bytes) is accepted in the bootloader. If a module with more cyclic data (e.g. a safety module) is now configured, this module can no longer be identified on the bus. As a workaround, these "large" modules can be configured on other X2X slots. This problem can only be corrected with a new bootloader, which can only be delivered viaproduction. Production will be switched to the new software accordingly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(230), 1\54648_21.fw(230), 1\54648_5.fw(801) Version 1.6.0.0: ID: 758130 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150), 1\54648_21.fw(210), 1\54648_5.fw(801) Version 1.5.0.0: ID: 758130 Support new HW variant 21 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150), 1\54648_21.fw(210), 1\54648_5.fw(801) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 676530 Support hardware variant 11 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 678825 Module documentation revised Data sheet V 3.16 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_10.fw(150), 1\54648_11.fw(150), 1\54648_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 630160 Support hardware variant 10 Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 632200 Module documentation revised Data sheet V 3.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_10.fw(100), 1\54648_5.fw(801) Version 1.0.3.0: ID: 469195 Module documentation revised Data sheet V 3.12 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) Version 1.0.0.2: ID: 371670 Ecat data added Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) Version 1.0.0.0: ID: 297645 Support X20cDO9322 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\54648_5.fw(801) |
|||||