DWL@DWL10000878074
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.1.1 | * | 06.10.2026 | 803 кБ | EXE | AS6_HW_X20cDI4371.exe | |
| Описание |
V6.0 HW Upgrade (X20cDI4371) Revision information X20cDI4371 Version 1.4.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 765835 Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision G0. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57887_20.fw(230), 1\57887_22.fw(230), 1\57887_5.fw(801) Version 1.3.0.0: ID: 756290 Support new HW variant 20 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57887_20.fw(220), 1\57887_5.fw(801) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.3.0: ID: 525580 Module documentation revised Data sheet V3.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57887_5.fw(801) Version 1.0.0.0: ID: 343780 Support X20cDI4371 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||