DWL@DWL10000878069
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.5.1.1 | * | 06.10.2026 | 944 кБ | EXE | AS6_HW_X20cDC1196.exe | |
| Описание |
V6.0 HW Upgrade (X20cDC1196) Revision information X20cDC1196 Version 1.5.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel descriptionchanged: no Configuration description changed: yes Firmware changed: no Version 1.5.1.0: ID: 771310 New function model "MotionConfiguration" for mappMotion Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60244_4.fw(115), 1\60244_5.fw(115) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 627575 Support new HW-variant 5 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 629310 Module documentation revised Data sheet V3.20 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60244_4.fw(14), 1\60244_5.fw(101) Version 1.1.0.1: ID: 500415 Support X20cDC1196 Data sheet V 3.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60244_4.fw(14) Version 1.1.0.0: ID: 500415 Support X20cDC1196 Data sheet V 3.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60244_4.fw(14) |
|||||